Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
61-ZK/SUB - Swivel castor
Bill of material
61-150 SUB
ORDERNO
Article-number
61-150 SUB
WDAB
Wheel-Ø A x width B
150x45 mm
LC
Load capacity
540 kg
H
Overall height H
181 mm
TP
Dimension of top plate
162x133 mm
HS
Hole spacing
140x105 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
117.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices